??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
XNBB,XNBC - Straight line knob
Bill of material
XNBB4
MODEL
Model
LV1
LV1 type
MAT
Material
bakelite
SUR
Surface treatment
-
CODE
Code
VAR02
M
VAR04
L
mm
FIX02
D
16 mm
FIX04
H
11 mm
FIX06
h1
3 mm
FIX08
D1
12 mm
FIX95
PDF
PDF