??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Colson Group
Description
XR X-Tra Soft Round - Made In The USA X-Tra Soft Round Tread Wheels
Bill of material
XR0625112
PN
Part Number
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
Inch
TYPE
Wheel Face
Round
CAP
Capacity
lbs.
HUB
Hub Length
Inch
BORE
Bore ID
Inch
BEARING
Bearing ID
Inch
WEIGHT
Weight
lbs.
ROLLER
Bearing Type
TEMPR
Temperature Range
-45°F to+180°F
HARD
Hardness
65 (+/-5) Shore A