??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
xrcm60_24dfk - Bel Power Solutions
Bill of material
XRCM60-24DFK
PN
Part Number
XRCM60-24DFK
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 60W, Output 24VDC, 2.5A, Input 16.8-137.5VDC, Output Voltage Monitor, Built-in Fuse, Pluggable Connectors
POWER
Power
60 W
VIN
Voltage Input
16.8-137.5 VDC
OV
Output Voltage
24 VDC
OC
Output Current
2,5 A
OT
Operating Temperature
-40 to 70 °C