XRCM60-24DQF
Bel Fuse
Power Solutions
XRCM60-24DQF
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/power_solutions/xrcm60_24dqf/xrcm60_24dqf.prj},{NB=XRCM60-24DQF},{PN=XRCM60-24DQF},{DESC=DC-DC Rugged Melcher™ Cassette, Power 60W, Output 24VDC, 2.5A, Input 16.8-137.5VDC, Output Voltage Monitor, ORing FET, Built-in Fuse},{POWER=60},{VIN=16.8-137.5},{OV=24},{OC=2,5},{OT=-40 to 70},{SHA256=QxJo783kVI5PjeceqrsJCaIvFJ90pqqqYZnFviLy8do=},{INAME=00020__xrcm60_xxxxx}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
xrcm60_24dqf - Bel Power Solutions
Bill of material
XRCM60-24DQF
PN
Part Number
XRCM60-24DQF
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 60W, Output 24VDC, 2.5A, Input 16.8-137.5VDC, Output Voltage Monitor, ORing FET, Built-in Fuse
POWER
Power
60
W
VIN
Voltage Input
16.8-137.5
VDC
OV
Output Voltage
24
VDC
OC
Output Current
2,5
A
OT
Operating Temperature
-40 to 70
°C