??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Rollenbau
Description
XRH-RGHX - Swivel castor
Bill of material
XRH 100 RGHX
ORDERNO
Article-number
XRH 100 RGHX
WDAB
Wheel-Ø A x width B
100x30 mm
LC
Load capacity
100 kg
H
Overall height H
128 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
87 mm
WB
Wheel bearing
Plain bearing