??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pi
Description
XYGH321
Bill of material
XYGH321-A1-50-100-50-M-C-0001
MODEL
Model
XYGH321
C
Combination
A-Arm Type
CD
Combination Direction
SX
X stroke
mm
값 입력 SX
X stroke
mm
cm
inch
ft
POSX
X position
mm
값 입력 POSX
X position
mm
cm
inch
ft
SY
Y Stroke
mm
값 입력 SY
Y Stroke
mm
cm
inch
ft
POSY
Y position
mm
값 입력 POSY
Y position
mm
cm
inch
ft
SZ
Z stroke
mm
값 입력 SZ
Z stroke
mm
cm
inch
ft
POSZ
Z position
mm
값 입력 POSZ
Z position
mm
cm
inch
ft
MB
Motor brand
DM
Delivery Methode
L
314.5 mm
A
50 mm
M
1
N
6
P
50 mm
H
394 mm
MSX
Maximum Speed X axis
1000 mm/s
MSY
Maximum Speed Y axis
500 mm/s