??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
XYGH434
Bill of material
XYGH432-A1-50-100-50-M-C
MODEL
Model
XYGH434
C
Combination
A-Arm Type
CD
Combination Direction
SX
X stroke
mm
Enter value for SX
X stroke
mm
cm
inch
ft
POSX
X position
mm
Enter value for POSX
X position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y position
mm
Enter value for POSY
Y position
mm
cm
inch
ft
SZ
Z stroke
mm
Enter value for SZ
Z stroke
mm
cm
inch
ft
POSZ
Z position
mm
Enter value for POSZ
Z position
mm
cm
inch
ft
MB
Motor brand
DM
Delivery Methode
L
320.5 mm
A
100 mm
M
1
N
6
P
100 mm
H
499 mm
MSX
Maximum Speed X axis
1000 mm/s
MSY
Maximum Speed Y axis
500 mm/s