??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
XYGT430 - Built-in guideway ball screw actuator-G series
Bill of material
XYGT430-A1-A-50-100-M-C-001
MODEL
Model
XYGT430 mm
COMBINATION
Combination
mm
CD
Combaination Direction
mm
LC
Lead combinations
XSTROKE
mm
Enter value for XSTROKE
mm
cm
inch
ft
YSTROKE
mm
Enter value for YSTROKE
mm
cm
inch
ft
MB
Motor Brand
mm
DM
Deliverry Methode
mm
SON
Special Order No.
mm
XPOS
mm
Enter value for XPOS
mm
cm
inch
ft
YPOS
mm
Enter value for YPOS
mm
cm
inch
ft
MOTORCODEX
Motorcode
三菱400W-HG-KR43-(客户提供)
LSSX
Line speed
1200 mm/sec
LMSX
Limit maximum speed
3600 rpm/min
ADD
Acceleration and deceleration
200 ms
PRA
Repeat positioning accuracy
±0.005 mm
SENSORCODE
Sensorcode
外掛3组-TOYO-T74N2
MOTORCODEY
Motorcode
三菱200W-HG-KR23-(客户提供)
LSSY
Line speed
1200 mm/sec
LMSY
Limit maximum speed
3600 rpm/min