??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
XYHB760-A - Belt type orthogonal manipulator
Bill of material
XYHB760-A1-550-PLW-100-PC-P-C
MODEL
XYHB760
COMBINATION
combination
CD
combination direction
XSTROKE
x stroke
mm
Enter value for XSTROKE
x stroke
mm
cm
inch
ft
XMP
Motor Posistion
YSTROKE
y-stroke
mm
Enter value for YSTROKE
y-stroke
mm
cm
inch
ft
YMP
Motor Posistion
MB
motor brand
DM
delivery methode
L
922.5 mm
A
150
M
3
N
10 PCS
H
565.5 mm
XMOTORPOWER
xMotor POWER
400W
YMOTORPOWER
200W
MSX
Maximum speed X
2000
MSY
Maximum speed Y
1000