??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TOYO
Description
XYTB630_F - Multi Axis Belt Type
Bill of material
XYTB630-F1-550-50-M-C
MODEL
Model
XYTB630
COMBINATION
Combination
CD
Combaination Direction
XSTROKE
X Stroke
mm
Inserisci valore per XSTROKE
X Stroke
mm
cm
inch
ft
XPOS
X Position
mm
Inserisci valore per XPOS
X Position
mm
cm
inch
ft
ZSTROKE
Z Stroke
mm
Inserisci valore per ZSTROKE
Z Stroke
mm
cm
inch
ft
ZPOS
Z Position
mm
Inserisci valore per ZPOS
Z Position
mm
cm
inch
ft
MB
Motor Brand
DM
Deliverry Methode
L
911.5 mm
A
100 mm
M
3 mm
N
10 mm
H
447 mm