??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZY06 - Direct head of external thread economical ferrule connector
Bill of material
XZY06-D3.18-1
CODE
code
XZY06
TYPE
Type
External thread direct head
MAT
material
SUS316
D
MOD
Nominal model
R
Rc1/8
A
32.5
B
10
T
14.0
E
2.4
S
12
S1
12
H
25.0
LINK
website link
webxxx