??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZY41 - Economical equal-diameter diaphragm joint
Bill of material
XZY41-D6
CODE
code
XZY41
TYPE
Type
Equal diameter diaphragm joint
MAT
material
SUS316
D
A
58.5
B
26.2
T
15.8
E
4.8
S
16
S1
14
H
42.9
LINK
website link
webxxx