??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-004 Vacuum modular belt - 900 Series
Bill of material
900 Series Y-004 Vacuum modular belt-1-1
MODEL
Model
900 Series Y-004 Vacuum modular belt
SERIES
Series
900 Series
APPLYTO
Apply to
Mainly suitable for empty tank conveying system, airstream conveyor and internal drying system.
MBM
Modular belt material
Polyoxymethylene (POM), operating temperature -30°C~90°C
PM
Pin material
Polypropylene(PP)
MBL
Modular belt load
POM is 17280N/M
MBC
Modular belt color
Brown
MBOR
Modular belt opening rate
6.7%
WEIGHT
Weight(POM)
7.62 kg/m^2
N
The multiply of standard modular belt width
W
Modular belt width
152.4 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard modular belt width: W=152.4*N