??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
LILAI Chain
Description
Y-005 Non-standard Flush Grid Modular Belt - 900 Series
Bill of material
900 Series Y-005 Non-standard Flush Grid Modular Belt-1-0-1
MODEL
Model
900 Series Y-005 Non-standard Flush Grid Modular Belt
SERIES
Series
900 Series
APPLYTO
Apply to
Mainly suitable for canning industry.
MBM
Modular belt material
Polyoxymethylene (POM), operating temperature -30°C~90°C
PM
Pin material
Polypropylene(PP)
MBL
Modular belt load
POM is 17280N/M
MBC
Modular belt color
White,Brown,Blue
MBOR
Modular belt opening rate
38%
WEIGHT
Weight(POM)
5.79 kg/m^2
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
W
Modular belt width
152.4 mm
L
The multiply of standard pitch
MBT
Modular belt width
Non-standard modular belt width: W=152.4*N+8.4*T
REMARK
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.