??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 340
HELP_VARIABLE
Company
Posital
Description
Y06S-2RW
Bill of material
UCD-S7A1B-1412-Y06S-2RW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Solid Shaft Synchro / Standard / OD 6 mm (0.24")
ELECTRICAL_CONNECTION
Cable#Radial 2 m
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet