??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 134
HELP_VARIABLE
Company
Posital
Description
Y100-2AW
Bill of material
UCD-S3B1B-0012-Y100-2AW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 58 mm (2.28") / Solid Shaft Synchro / Standard / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Cable#Axial 2 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet