??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
YA-LEY - A Type Mounting Bracket
Bill of material
YA-03
MODEL
Model
YA-03
SIZE
Applicable size
25/32/40 mm
B
18 mm
D
6.8 mm
E
16 mm
F
6 mm
M
42 mm
T1
6.5 mm
T2
10 mm
U
6 mm
V
18 mm
W
56 mm
MASS
Mass
55 g