??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
VIPDO
Description
ylg01
Bill of material
YLG01-A10
CODE
LX1
AA
CZ1
CZ11
BMCL1
WDJDN
CZ2
CZ22
BMCL2
/
CZ3
CZ31
WD
80°C
CJ1
N
A
mm
B
27 mm
P
17 mm
T
7 mm
R
5.5 mm
DD
d
4.5 mm
DD1
d1
8.0 mm
HH
h
4.5 mm
M
4 mm
E
7.0 mm
F
8.0 mm
XYL
8.8(0.9) kgf
GS
2700-2900 G