??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
ylj02
Bill of material
YLJ02-D6
CODE
LX1
AA
CZ1
SUM24L
BMCL1
WDJDN
CZ2
CZ21
BMCL2
/
CZ3
CZ31
WD
80°C
CJ1
N
D
mm
B
8 mm
M
3 mm
D1
5 mm
D2
4.0 mm
B1
2.2 mm
HH
h
1.6 mm
XYL
3.9(0.4) kgf
GS
2100-2600 G