??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
ylk31
Bill of material
YLK31-M6-L15
CODE
LX1
AA
LX2
AA1
LX3
CY
CZ1
SUM24L
BMCL1
WDJDN
CZ2
CZ22
BMCL2
DN
WD
80°C
CJ1
N
M
mm
L
mm
LJ
1.00 mm
D1
4 mm
B
5.2 mm
E
3 mm
V
3 mm
XYL
3.9(0.4) kgf
GS
1700-2200 G