??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
ylm01
Bill of material
YLM01-D6
CODE
LX1
AA
CZ1
SUM24L
BMCL1
WDJDN
CZ2
CZ21
BMCL2
DN
WD
80°C
CJ1
N
D
mm
L
10 mm
M
3 mm
D1
4.0 mm
T
2.2 mm
V
6 mm
C
0.3 mm
XYL
2.9(0.3) kgf
GS
3000-3200 G