??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
ylm32
Bill of material
YLM32-D6
CODE
LX1
AA
CZ1
SUM24L
BMCL1
WDJDN
CZ2
CZ21
BMCL2
/
WD
80°C
CJ1
N
CJ2
S
D
mm
B
6 mm
M
3 mm
D1
5.0 mm
D2
4.0 mm
B1
2.2 mm
HH
h
1.5 mm
XYL
2.9(0.3) kgf
GS
2100-2600 G