??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
VIPDO
Description
yls70
Bill of material
YLS70-A8-T2
CODE
LX1
AA
LX2
AA1
CLFX
CLFX1
CZ1
CZ11
BMCL1
DN
WD
80°C
YS
YS1
CJ1
S
CJ2
N
FJ1
FJ11
A
mm
T
mm
DD1
d1
5.5 mm
DD2
d2
3.0 mm
FJ
M2.5-L6 mm
JGNJ
0.8 Nm
XYL
10.8(1.1) kgf
GS
2900-3400 G