??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 9
HELP_VARIABLE
Company
PRiCi FA
Description
YZS12S,YZS12Z,YZS12ZB,YZS13S,YZS13Z,YZS13ZB,YZS14S,YZS14Z,YZS14ZB - Cylindrical lock 20 series seam height 18
Bill of material
YZS13SN10
MODEL
LV1
type
20 series
LV2
Lip height
18 mm
LV3
Lock cylinder
MAT1
Base material
MAT2
Lock cylinder material
MAT3
Lock tongue material
SUR1
Foundation surface treatment
SUR2
Surface treatment of lock cylinder
SUR3
Surface treatment of locking tab
CODE
Code
VAR02
Optional Accessories
VAR04
H
mm
FIX02
Lock tongue direction
opposite direction
FIX04
R
8 mm
FIX95
PDF
PDF