??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
YZS22Z - Cylindrical lock 20 series seam height 18 with dustproof lock cylinder
Bill of material
YZS22ZN
MODEL
YZS22ZN
LV1
type
20 series
LV2
Lip height
18 mm
LV3
Lock cylinder
With dustproof lock cylinder
MAT1
Base material
ZDC
MAT2
Lock cylinder material
ZDC
MAT3
Lock tongue material
Q235
SUR1
Foundation surface treatment
chromate treatment
SUR2
Surface treatment of lock cylinder
chromate treatment
SUR3
Surface treatment of locking tab
galvanization
CODE
Code
YZS22Z
VAR02
Optional Accessories
FIX02
Reference weight
0.1 kg
FIX95
PDF
PDF