目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
OCM-CAA1B-1416-Z10W-HFZ
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/24479.prj},{NB=OCM-CAA1B-1416-Z10W-HFZ},{SUPPLIERPID=OCM-CAA1B-1416-Z10W-HFZ},{PRODUKTABBILDUNG=picture-z2-7-at2-nn-fz2.jpg},{MECHANICAL_CONNECTION=OD 80 mm (3.14\") / Solid Shaft Square / Standard / OD 10 mm (0.39\")},{ELECTRICAL_CONNECTION=Connection Cap#2 x Blind Plug, Radial},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Stainless Steel V4A (1.4404, 316 L) / Stainless steel V4A (1.4404, 316 L)},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fz10w},{H=h0621},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/OCM-CAA1B-1416-Z10W-HFZ/100974301/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 120
HELP_VARIABLE
Company
Posital
Description
Z10W-HFZ
Bill of material
OCM-CAA1B-1416-Z10W-HFZ
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
OCM-CAA1B-1416-Z10W-HFZ
OCM-CAA1B-1416-Z10W-HFZ
MECHANICAL_CONNECTION
OD 80 mm (3.14") / Solid Shaft Square / Standard / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Connection Cap#2 x Blind Plug, Radial
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Stainless Steel V4A (1.4404, 316 L) / Stainless steel V4A (1.4404, 316 L)
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet