품질보증 정보
카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
Z4M3-I/50
Duplomatic
Group 6: MODULAR VALVES
62 300 Z4M Pilot operated pressure reducing valve - ISO 4401-05 (CETOP 05)
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{duplomatic/06_modular_valves/62300/z_m_asmtab.prj},{NB=Z4M3-I/50},{IDNR=},{TIPO=Z},{DN=4 = ISO 4401-05 (CETOP 05)},{MV=M},{PR=3},{ES=I},{M1=},{SER=50},{GU=},{COD1=0571494},{COD2=0532040},{PPATH=z_m_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
Z4M - Pilot operated pressure reducing valve - ISO 4401-05 (CETOP 05)
Bill of material
Z4M3-I/50
TIPO
Type
Z
DN
Nominal size
4 = ISO 4401-05 (CETOP 05)
MV
Modular version
M
PR
Pressure adjustment range
3 = 5 ÷ 70 bar
4 = 8 ÷ 140 bar
5 = 10 ÷ 210 bar
6 = 15 ÷ 320 bar
3 = 5 ÷ 70 bar
4 = 8 ÷ 140 bar
5 = 10 ÷ 210 bar
6 = 15 ÷ 320 bar
ES
Configurations
I: pressure reduction on line P. Internal drainage connected to line T
A: pressure reduction on line A and full pressure on line B
B: pressure reduction on line B and full pressure on line A
I: pressure reduction on line P. Internal drainage connected to line T
A: pressure reduction on line A and full pressure on line B
B: pressure reduction on line B and full pressure on line A
M1
Adjustment knob
-
M1 = Adjustment knob
-
M1 = Adjustment knob
SER
Series No.
50
GU
Seals
NBR
V = viton for special fluids
NBR
V = viton for special fluids