??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAV71_74 - Special purpose plunger, side thread type locating pin
Bill of material
ZAV72-D5-L11.5
CODE
code
TYPE
type
Side thread type locating pin
RS
Rubber seal
NO
LOAD
Load
MAT1
Body material
SCM435
MAT2
Dowel material
MAT3
Spring material
SUR1
Body surface treatment
Galvanized
SUR2
PIN surface treatment
COLOR
Body color
True Colors
D
L
H
6.4
MP
M * pitch
M12x1.75
S
10
A
A Range of motion
1.6
M1
M1*pitch,Mounting holes
M12x1.75
LO
Load
N
LINK
weblink
webxxx