??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Storz-Hydrauliksysteme
Description
ZB 2550 - Normzylinder
Bill of material
ZB 2550-40/25-A-10-FG-B1C-G.1
K
Piston -Ø
mm
MM
Rods -Ø
mm
BS
Mounting types
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
XV
Position for MT4
mm
DV
sealing variant
ODK
Surface of the piston rod
KS
Piston rod end
KSW
Piston rod material
Structural/tempered steel
ADL
Execution of the line connection
Whitworth pipe thread
DBD
Pressure force at 250 bar operating pressure
N
ZBD
Zugkraft bei 250 bar Betriebsdruck
N
KOF
Piston area A1
cm2
RF
Ring surface A2
cm2
ZJ
mm
XD
0 mm
XN
0 mm
EE
Line connection
KK
Rod external thread
KF
Internal rod thread
A
max.
mm
B
f8 Ø
mm
BA
f8 Ø
mm
BE
Thread
BG
mm
D1
Ø
mm
D3
js13 Ø
mm
PJ
mm
R1
- mm
RT
Thread
VA
mm
VE
mm
WF
mm
W1
°
W2
°
OH1
mm
OH2
- mm
Y
mm
SW
Wrench size
mm
TD
f8 Ø
- mm
TL
js16
- mm
TM
h12
- mm
OH3
- mm
FB
H13 Ø
- mm
G
- mm
TV
- mm
UG
- mm
J
- mm
DX
ØCD/ØCX
- mm
WX
EW/EX
- mm
LT
L/LT
- mm
RS
MR/MS
- mm
CNSMASSEXACT
Weight
kg