??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SATA
Description
ZB50D - Belt Series (General)
Bill of material
ZB50D-YL40-S100-B5-X100W(0)
MODEL
Model
ZB50D
HTAMPR
Hole type and movement per revolution
YL40
HT
Hole type
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MD
Motor direction
MB
Motor brand
MO
Motor output
BRAKE
Motor Brake
L
301 mm
A
38 mm
M
4
N
5
WEIGHT
Weight
2.55 kg