目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
BM Additional wiper ZBV 25
SCHNEEBERGER
Linear- profiled guideways and recirculating units
Profiled guideway
MONORAIL BM / balls
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schneeberger/linear_profilschienen/profilschienen/monorail_bm/accessories/bm_zusatzabstreifer.prj},{NB=BM Zusatzabstreifer ZBV251},{IDNR=},{TYP=ZBV},{BG=25},{A=36.000},{B=70.000},{B1=23.000},{B2=23.500},{J=30.500},{J1=22.700},{L=89.300},{L1=45.000},{L2=40.000},{L6=64.300},{N=57.000},{E=8.000},{F=6.800},{F1=7.000},{F2=11.000},{F3=11.000},{DK=4.800},{G=9.000},{G1=8.000},{G2=14.000},{M1=5.500},{M3=5.500},{M4=6.000},{D1=6.000},{D2=6.000},{O=7.000},{P=11.000},{T=12.500},{FB2=15.000},{FB3=9.300},{FH1=22.700},{FH2=15.000},{FST=11.500},{FF1=0.500},{FF2=1.000},{V=30.000},{V1=10.500},{LX=2.600},{R1=7.500},{R2=4.500},{S=5.500},{SCH=1},{ABSTREIF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SCHNEEBERGER
Description
ZBV - Monorail BM
Bill of material
BM Additional wiper ZBV 25
TYPE
Type
ZBV 25
ZBV 25