??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
HEFA
Description
ZC8-ZCG8-0.8m - Spur gear - module 0.8
Bill of material
ZC8SE0.8-24-7-B-H5
CNSORDERNO
SC
Series code
ZC8SE
MATP
Material of Pulley
ST
Surface Treatment
HT
heat treatment
TSH
Tooth surface hardness
<HB190
PA
pressure angle
20°
AC
Accuracy class
GB/T10095-2008 Level 8
PJ
parts
Blackened Kimi screw
MM
m
0.8
Z
z
B
b
mm
SHAPE
Shape
SHS
Shaft hole specification
DH7
Diameter of shaft hole
mm
Enter value for DH7
Diameter of shaft hole
mm
cm
inch
ft
D
d
mm
DA
da
mm
DF
df
mm
C
c
mm
L
mm
L1
mm
L2
mm
M
thread M
WQQD
bending strength S45C
WQQDHT
bending strength HT
CMQD
Tooth surface strength
CX
Lateral clearance
0~0.1
KC
Add threaded hole
TPC
Change the size of threaded holes
CTHS
Changed thread size
INFOTEXT
website