??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCK10 - Screw machine hand stroke
Bill of material
ZCK10-M1-L2-D2-T2-Y
CODE
code
ZCK10
TYPE
type
hand stroke
DRIVE
drive mode
electric
MAT1
mask material
A3 sheet metal
MAT2
Side panel material
nylon
MAT3
Top cover material
transparent acrylic
SUR
surface treatment
spray
M
L
L(minimum unit 1)
D
D(minimum unit 1)
T
T(minimum unit 1)
PLATE
Screw machine fixing plate
DISCHARGE
Discharge speed pcs/min
60~120(adjustable)
SILO
Silo capacity
200ml
INPUT
Input voltage
AC220V
OUTPUT
The output voltage
DC15V
STANDARD
Standard accessories
Adjustment wrench, DC power plug
LINK
weblink
webxxx