??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCK13 - Screw machine point type
Bill of material
ZCK13-M2-L2-D2-T2
CODE
code
ZCK13
TYPE
type
Points
DRIVE
drive mode
electric
MAT1
mask material
A3 sheet metal
MAT2
Top cover material
transparent acrylic
SUR
surface treatment
spray
M
L
L(Minimum unit 1)
D
D(Minimum unit 1)
T
T(Minimum unit 1)
DISCHARGE
Discharge speed pcs/min
60~90(adjustable)
SILO
Silo capacity
450ml
INPUT
Input voltage
AC220V
OUTPUT
The output voltage
DC15V
STANDARD
Standard accessories
Adjustment wrench, DC power plug
LINK
weblink
webxxx