??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCK51 - Misclassification device
Bill of material
ZCK51-16-H100
CODE
code
ZCK51
TYPE
Types of
Wrong device
YZFX
Transplanting direction
X axis
GG
specification
16 mm
ZD
Maximum straight stroke X
35 mm
H
mm
Enter value for H
mm
cm
inch
ft
CFJD
Repeatability (mm)
??¡ì?¨¨0.02 mm
ZX
Minimum cycle time (s)
0.3 mm
ZDFZ
Maximum load (kg)
5 mm
GZQY
Working pressure (Mpa)
0.4~0.6 mm
LINK
website
URL