??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
PRiCi FA
Description
ZCZ55CCB,ZCZ55CCN,ZCZ55SAM,ZCZ56CCB,ZCZ56CCN - Bearings with Housings - L-Shaped, Retained
Bill of material
ZCZ55CCN623ZZ-15
MODEL
Model
LV1
Type
FMAT
Fixed seat material
BMAT
Bearing material
steel
FSUR
Fixed seat surface treatment
ATT
Buckle attachments
CODE
Code
VAR02
Bearing No.
VAR04
h Selection/Specify unit 1mmh
mm
FIX02
d
3 mm
FIX04
D
10 mm
FIX06
D Tolerance
+0.015/0 mm
FIX08
dh
7 mm
FIX10
B
4 mm
FIX12
Ha
24 mm
FIX14
L
20 mm
FIX16
L1
10 mm
FIX18
W
20 mm
FIX20
W1
15 mm
FIX22
T
10 mm
FIX24
S
5.0 mm
FIX26
d1
4.5 mm
VAR06
Additional chamfer C processing
FIX28
KKC
0 mm
VAR08
Additional chamfer C2 processing
VAR10
No Assembling Bearings, Retaining Rings
FIX95
PDF
PDF