??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
HEFA
Description
ZD43AN - Horizontal Z-axis cross roller slide precision micro split drive stainless steel
Bill of material
ZD43AN-40
CNSORDERNO
SC
Serial code
ZD43AN
TYPE
Precision micro sub drive type
TD
Transmission direction
Horizontal Z axis
TM
texture of material
SUS440
ST
surface treatment
Electroless nickel plating
S
Specifications
PS
Platform size
mm
TRIP
trip
mm
MR
Minimum reading of scale
10 μm
LR
Load resistance
N
MAS
Movement accuracy (straightness)
3 μm
AS
Allowable torque load (swing up and down)
N*m
AL
Allowable torque load (swing left and right)
N*m
AR
Allowable moment load (lateral rolling)
N*m
MS
Moment rigidity (swinging up and down)
''/N*cm
ML
Moment rigidity (swing left and right)
''/N*cm
MLR
Moment rigidity (lateral rolling)
''/N*cm
PA
Parallelism
100 μm
BW
Body weight
kg
EN
Accessories (stainless steel hexagon socket head cap screws)
INFOTEXT
website