??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
HEFA
Description
ZD50BB - X-axis dovetail slide rack and pinion drive type
Bill of material
ZD50BB-60
CNSORDERNO
SC
Serial code
ZD50BB
TYPE
Rack and pinion drive type
TD
Transmission direction
X axis
TM
texture of material
(Main body) Aluminum alloy (rack) brass
ST
surface treatment
Black anodizing
S
Specifications
PS
Platform size
mm
TP
Transmission position
Side
TRIP
trip
mm
MR
Minimum reading of scale
0.1 mm
XNXZ
Rotation of the knob by 1 revolution
18 mm
PA
Parallelism
40 μm
LOAD
load
kgf
BW
Body weight
kg
INFOTEXT
website