??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
ZD50KB - X-axis dovetail groove sliding table long travel tooth profile (width 30 mm)
Bill of material
ZD50KB-L100
CNSORDERNO
SC
Serial code
ZD50KB
TYPE
Long stroke rack and pinion drive type
TD
Transmission direction
X axis
TM
texture of material
(Main body) Aluminum alloy (rack) brass
ST
surface treatment
Black anodizing
L
mm
N
Number of mounting holes
G
mm
TRIP
trip
mm
MR
Minimum reading of scale
0.1 mm
TK
The movement of the knob by one turn
18 mm
PA
Parallelism
μm
LOAD
load
3.0 kgf
BW
Body weight
kg
INFOTEXT
website