??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
ZD60DN - XY axis linear roller type sliding table thin precision micro split drive type
Bill of material
ZD60DN-60
CNSORDERNO
SC
Serial code
ZD60DN
TYPE
Precision micro sub drive type
TD
Transmission direction
XY axis
TM
texture of material
SUS440C
ST
surface treatment
Electroless nickel plating
S
Specifications
PS
Platform size
mm
TRIP
trip
mm
ZXDS
Minimum reading of differential head
10 μm
NFZ
Load resistance level
N
MAS
Movement accuracy (straightness)
3 μm
MAP
Movement accuracy (parallelism)
μm
MAU
Moving accuracy (up and down swing)
40''
MAL
Moving accuracy (left and right swing)
20''
AS
Allowable torque load (swing up and down)
N·m
AL
Allowable torque load (swing left and right)
N·m
AR
Allowable moment load (lateral rolling)
N·m
MS
Moment rigidity (swinging up and down)
''/N·cm
ML
Moment rigidity (swing left and right)
''/N·cm
MLR
Moment rigidity (lateral rolling)
''/N·cm
PA
Parallelism
50 μm
BW
Body weight
kg
ZJG2
Change the differential head
INFOTEXT
website