??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ZEL 2K-12
Bill of material
34400101
MD01
VAR__MANUID_
34400101
DESCSHORT
Short Description
ZEL 2K-12
DESCLONG
Long Description
Strain relief, for assembly in 2K-12 / 2K-16-junction boxes, strain relief possible for up to 2 entries, strain relief can be split without tools, 2 strain relief clamps are required for T wiring, Grey<br /><strong>Dimensions: </strong>28 x 73 x 16 mm
INTNO
International product number
4013902921416
MANUID
Product number of the Manufacturer
34400101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ZEL 2K-12
EF000215
EV008385
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0174
LENGTH
73
WIDTH
28
DEPTH
16
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04