??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VAG
Description
ZETA PN 6
Bill of material
ZETA_DN500-PN6_H
PN
pressure rate
6 mm
DN
nominal diameter
mm
LODLEVEL
LOD Level
TXT01
Product
VAG ZETA Knife Gate Valve
TXT02
DN / PN
TXT03
DN / PN
handwheel (H)
H1
height
mm
D
outside diameter flange
mm
DK
hole circle
mm
L
length
mm
D1
mm
S
40 mm
N
flange connections
20 mm
NSL
number of blind holes
14
D2
thread-blind hole
mm
NL
no. of holes
6
D3
bore diameter
mm