??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VAG
Description
ZETA PN 6
Bill of material
ZETA_DN500-PN6_EA
PN
pressure rate
6 mm
DN
nominal diameter
mm
LODLEVEL
LOD Level
TXT01
Product
VAG ZETA Knife Gate Valve
TXT02
DN / PN
TXT03
DN / PN
electric actuator (EA)
H1
height
mm
H2
height
mm
D
outside diameter flange
mm
DK
hole circle
mm
L
Length
mm
HS1
400 mm
B1
mm
C1
mm
C2
mm
C3
length of handle
mm
DHA1
handwheel diameter actuator
mm
NSL
number of blind holes
14 mm
D2
thread-blind hole
mm
NL
no. of holes
6
D3
bore diameter
mm