ZFB300-08
SMC
bp3_vacuum_equipment
Air Suiction Filter
ZFB Air Suction Filter With One-touch Fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_vacuum_equipment/air_suiction_filter/zfb/zfb_asmtab.prj},{NB=ZFB300-08},{TYPE=(300) 1980},{OD=(08) Metric size dia 8},{A=57.0},{B=30},{C=69.5},{D=27.0},{E=14.5},{F=29.5},{G=21.0},{H=17.0},{I=65},{J=21.5},{K=18.0},{L=18.5},{M=8},{N=11.0},{PPATH=assembly/zfb_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
SMC
Description
ZFB - Air Suction Filter With One-touch Fittings
Bill of material
ZFB300-08
TYPE
Body type (Filtration area)
(300) 1980
(300) 1980
OD
IN/OUT applicable tubing O.D.
(08) Metric size dia 8
(08) Metric size dia 8
A
57.0
57.0
mm
B
30
30
mm
C
69.5
69.5
mm
D
27.0
27.0
mm
E
14.5
14.5
mm
F
29.5
29.5
mm
G
21.0
21.0
mm
H
17.0
17.0
mm
I
65
65
mm
J
21.5
21.5
mm
K
18.0
18.0
mm
L
18.5
18.5
mm
M
8
8
N
11.0
11.0
mm