??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HEFA
Description
ZH07RE - 18 series light drag chain_ Cannot be opened
Bill of material
ZH07RE-F25-R38-N1
CNSORDERNO
model
ZH07RE-F25-R38-N1
CODE
Serial code
ZH07RE
TYPE
type
Light 18 Series drag chain
OD
Open mode
Cannot be opened
BE
beam
bridge type
CA
Number of cavities
Single cavity
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
FJ
enclosure
Joint
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Joint
ZH08RN25
H
100 mm
D
80 mm
K
185 mm
HF
Actual space height HF
125.000
E
Outer width E
36.5 mm
P
Pitch P
31 mm
MCD
Maximum cable diameter
16 mm
OML
Maximum overhead bearing capacity
0.5 kg/m
MLO
Maximum overhead length
1.1 m
WEIGHT
weight
≈0.5 kg/m
INFOTEXT
io
website