??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZH08AR - 15 series light connector_ Inner diameter opening
Bill of material
ZH08AR-F15
CNSORDERNO
model
ZH08AR-F15
CODE
Serial code
ZH08AR
TYPE
type
Light 15 Series e-chain·U-shaped bevel type
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
F
Inner width F
mm
A
8 mm
A1
0.0 mm
W
23.0 mm
W1
23 mm
C
12 mm
DD
d
4.2 mm
DD1
d1
5.0 mm
DD3
d3
6 mm
C2
7 mm
INFOTEXT
io
website