??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HEFA
Description
ZH08PN - 7 series light connector_ Cannot be opened
Bill of material
ZH08PN-F7
CNSORDERNO
model
ZH08PN-F7
CODE
Serial code
ZH08PN
TYPE
type
Light 7 Series drag chain
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
F
Inner width F
7 mm
A
8 mm
W
12.2 mm
W1
12.2 mm
C
5 mm
INFOTEXT
io
website