??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HEFA
Description
ZH08RN - 18 series light connector_ Cannot be opened
Bill of material
ZH08RN-F25
CNSORDERNO
model
ZH08RN-F25
CODE
Serial code
ZH08RN
TYPE
type
Light 18 Series e-chain·U-shaped bevel type
MAT
texture of material
engineering plastic
COLOR
colour
black
ATEM
Service temperature
-20℃~80℃
SR
Flame retardant grade
UL94~V0
F
Inner width F
mm
P
Pitch P
31
A
14.500 mm
W
36.0 mm
W1
32.800 mm
C
7.500 mm
DD
d
5.2 mm
DD1
d1
9.5
DD2
d2
0.0 mm
DD3
d3
0.0 mm
A1
10.0 mm
C2
6.5 mm
INFOTEXT
io
website