피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
español
français
italiano
English
ZK2C07K5PCA-06
SMC
bp3_vacuum_equipment
vacuum_ejector
ZK2-A Vacuum Unit
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp3_vacuum_equipment/vacuum_ejector/zk2_a/zk2_c_a_asmtab.prj},{NB=ZK2C07K5PCA-06},{BODY=C},{NOZZIE=07},{COMBINATION=K},{VOLTAGE=5},{PRESSURE=P},{CONNECTOR=C},{VAPORT=06},{OPTIONE=},{OPTIONJK=},{OPTIONL=},{OPTIONP=},{OPTIONW=},{PPATH=zk2_c_a/assembly/zk2_c_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ZK2_A - Ejector System Vacuum Unit/For Manifold
Bill of material
ZK2C07K5PCA-06
BODY
System/body type
(C) Ejector system/For manifold/Complex exhaust
(F) Ejector system/For manifold/Individual port exhaust
(H) Ejector system/For manifold/High-noise reduction silencer exhaust
(C) Ejector system/For manifold/Complex exhaust
(F) Ejector system/For manifold/Individual port exhaust
(H) Ejector system/For manifold/High-noise reduction silencer exhaust
NOZZIE
Nominal nozzle size
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
COMBINATION
Combination of supply valve and release valve
(K) Supply valve (N.C.) & Release valve (N.C.)
(J) Supply valve (N.C.) & Release valve (None)
(R) Supply valve (Self-holding release valve linked) & Release valve (N.C.)
(N) Supply valve (None) & Release valve (None)
(K) Supply valve (N.C.) & Release valve (N.C.)
(J) Supply valve (N.C.) & Release valve (None)
(R) Supply valve (Self-holding release valve linked) & Release valve (N.C.)
(N) Supply valve (None) & Release valve (None)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
PRESSURE
Pressure sensor/Digital pressure switch for vacuum specifications
(P) Pressure sensor (0 to -101kPa) - Analog output 1 to 5V
(T) Pressure sensor (-100 to 100kPa) - Analog output 1 to 5V
(A) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(K) Digital pressure switch for vacuum with energy saving function (-100 to 100,NPN 1 output (Unit selection function))
(Q) Digital pressure switch for vacuum with energy saving function (-100 to 100,NPN 1 output (SI unit only))
(R) Digital pressure switch for vacuum with energy saving function (-100 to 100,PNP 1 output (Unit selection function))
(S) Digital pressure switch for vacuum with energy saving function (-100 to 100,PNP 1 output (SI unit only))
(N) Without pressure sensor/ Digital pressure switch for vacuum
(P) Pressure sensor (0 to -101kPa) - Analog output 1 to 5V
(T) Pressure sensor (-100 to 100kPa) - Analog output 1 to 5V
(A) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(K) Digital pressure switch for vacuum with energy saving function (-100 to 100,NPN 1 output (Unit selection function))
(Q) Digital pressure switch for vacuum with energy saving function (-100 to 100,NPN 1 output (SI unit only))
(R) Digital pressure switch for vacuum with energy saving function (-100 to 100,PNP 1 output (Unit selection function))
(S) Digital pressure switch for vacuum with energy saving function (-100 to 100,PNP 1 output (SI unit only))
(N) Without pressure sensor/ Digital pressure switch for vacuum
CONNECTOR
Supply valve/Release valve/Digital pressure switch for vacuum connector specifications
(C) For supply valve/release valve(Connector type:Common wiring (Plug-in)(For manifold)/Without lead wire with connector)/With lead wire with connector for pressure switch/sensor
(L) For supply valve/release valve(Connector type:L-type plug connector/With lead wire with connector);With lead wire with connector for pressure switch/sensor
(L1) For supply valve/release valve(Connector type:L-type plug connector/Without lead wire with connector);With lead wire with connector for pressure switch/sensor
(C) For supply valve/release valve(Connector type:Common wiring (Plug-in)(For manifold)/Without lead wire with connector)/With lead wire with connector for pressure switch/sensor
(L) For supply valve/release valve(Connector type:L-type plug connector/With lead wire with connector);With lead wire with connector for pressure switch/sensor
(L1) For supply valve/release valve(Connector type:L-type plug connector/Without lead wire with connector);With lead wire with connector for pressure switch/sensor
VAPORT
Vacuum(V) port
(06) ø6 One-touch fitting(Metric)
(08) ø8 One-touch fitting(Metric)
(07) ø1/4" One-touch fitting(Inch)
(09) ø5/16" One-touch fitting(Inch)
(06) ø6 One-touch fitting(Metric)
(08) ø8 One-touch fitting(Metric)
(07) ø1/4" One-touch fitting(Inch)
(09) ø5/16" One-touch fitting(Inch)
OPTIONE
Vacuum break flow adjustment needle
(-) Without option
(E) Screwdriver operation type long lock nut
(-) Without option
(E) Screwdriver operation type long lock nut
OPTIONJK
Vacuum break flow adjustment needle
(-) Without option
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
(-) Without option
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
OPTIONL
Manifold individual supply specification
(-) Without option
(L) Manifold individual supply specification
(-) Without option
(L) Manifold individual supply specification
OPTIONP
Manifold common release pressure supply specification
(-) Without option
(P) Manifold common release pressure supply specification
(-) Without option
(P) Manifold common release pressure supply specification
OPTIONW
With exhaust interference prevention valve
(-) Without option
(W) With exhaust interference prevention valve
(-) Without option
(W) With exhaust interference prevention valve