ZK2Q00K5PCA-06
SMC
bp3_vacuum_equipment
vacuum_ejector
ZK2-A Vacuum Unit
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp3_vacuum_equipment/vacuum_ejector/zk2_a/zk2q00_a_asmtab.prj},{NB=ZK2Q00K5PCA-06},{COMBINATION=K},{VOLTAGE=5},{PRESSURE=P},{CONNECTOR=C},{VAPORT=06},{OPTIONC=},{OPTIONE=},{OPTIONJK=},{OPTIONP=},{PPATH=zk2q00_a/assembly/zk2q00_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ZK2Q00_A - Vacuum Pump System Vacuum Unit/For Manifold
Bill of material
ZK2Q00K5PCA-06
COMBINATION
Combination of supply valve and release valve
(K) Supply valve (N.C.) & Release valve (N.C.)
(J) Supply valve (N.C.) & Release valve (None)
(R) Supply valve (Self-holding release valve linked) & Release valve (N.C.)
(K) Supply valve (N.C.) & Release valve (N.C.)
(J) Supply valve (N.C.) & Release valve (None)
(R) Supply valve (Self-holding release valve linked) & Release valve (N.C.)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
PRESSURE
Pressure sensor/Digital pressure switch for vacuum specifications
(P) Pressure sensor (0 to -101kPa) - Analog output 1 to 5V
(T) Pressure sensor (-100 to 100kPa) - Analog output 1 to 5V
(A) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(N) Without pressure sensor/ Digital pressure switch for vacuum
(P) Pressure sensor (0 to -101kPa) - Analog output 1 to 5V
(T) Pressure sensor (-100 to 100kPa) - Analog output 1 to 5V
(A) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (Unit selection function))
(B) Digital pressure switch for vacuum (0 to -101,NPN 2 outputs (SI unit only))
(C) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (Unit selection function))
(D) Digital pressure switch for vacuum (0 to -101,PNP 2 outputs (SI unit only))
(E) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (Unit selection function))
(F) Digital pressure switch for vacuum (-100 to 100,NPN 2 outputs (SI unit only))
(H) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (Unit selection function))
(J) Digital pressure switch for vacuum (-100 to 100,PNP 2 outputs (SI unit only))
(N) Without pressure sensor/ Digital pressure switch for vacuum
CONNECTOR
Supply valve/Release valve/Digital pressure switch for vacuum connector specifications
(C) For supply valve/release valve(Connector type:Common wiring (Plug-in)(For manifold)/Without lead wire with connector)/With lead wire with connector for pressure switch/sensor
(L) For supply valve/release valve(Connector type:L-type plug connector/With lead wire with connector);With lead wire with connector for pressure switch/sensor
(L1) For supply valve/release valve(Connector type:L-type plug connector/Without lead wire with connector);With lead wire with connector for pressure switch/sensor
(C) For supply valve/release valve(Connector type:Common wiring (Plug-in)(For manifold)/Without lead wire with connector)/With lead wire with connector for pressure switch/sensor
(L) For supply valve/release valve(Connector type:L-type plug connector/With lead wire with connector);With lead wire with connector for pressure switch/sensor
(L1) For supply valve/release valve(Connector type:L-type plug connector/Without lead wire with connector);With lead wire with connector for pressure switch/sensor
VAPORT
Vacuum(V) port
(06) ø6 One-touch fitting(Metric)
(08) ø8 One-touch fitting(Metric)
(07) ø1/4" One-touch fitting(Inch)
(09) ø5/16" One-touch fitting(Inch)
(06) ø6 One-touch fitting(Metric)
(08) ø8 One-touch fitting(Metric)
(07) ø1/4" One-touch fitting(Inch)
(09) ø5/16" One-touch fitting(Inch)
OPTIONC
Pump system PE port female thread specification
(-) Without option
(C) Pump system PE port female thread specification
(-) Without option
(C) Pump system PE port female thread specification
OPTIONE
Vacuum break flow adjustment needle
(-) Without option
(E) Screwdriver operation type long lock nut
(-) Without option
(E) Screwdriver operation type long lock nut
OPTIONJK
Vacuum break flow adjustment needle
(-) Without option
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
(-) Without option
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
OPTIONP
With individual release pressure supply (PD) port type
(-) Without option
(P) Manifold common release pressure supply specification
(-) Without option
(P) Manifold common release pressure supply specification